|
930500001
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, All Position Keys, Open Endwalls, Glow-Wire Capable |
Check Availability
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500003
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Positions B & D Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500005
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Position B Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500006
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Position D Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
771.000/mg |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500007
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Positions A & C Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
771.000/mg |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500008
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Positions A & B Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
771.000/mg |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500009
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Positions C & D Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500016
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, All Position Keys, Open Endwalls, Polarizing Rib Between Circuits 1 & 2, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500018
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Positions A, B & C Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500020
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Positions A & D Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500024
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 3 Circuits, Position A Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500501
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 4 Circuits, All Position Keys, Open Endwalls, Glow-Wire Capable |
No
|
4 |
4 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.013/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500525
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 4 Circuits, Positions B & C Removed, Open Endwalls, Circuit 2 Voided, Glow-Wire Capable |
No
|
4 |
4 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.936/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500533
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 4 Circuits, Open Endwalls, Polarizing Rib Between Circuits 1 & 2, Glow-Wire Capable |
No
|
4 |
4 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.013/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500534
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 4 Circuits, All Position Keys, 1 Narrow and 1 Open Endwall, Glow-Wire Capable |
No
|
4 |
4 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.013/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930500752
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 4 Circuits, All Position Keys, 1 Closed and 1 Open Endwall, Glow-Wire Capable |
No
|
4 |
4 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.013/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501001
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 5 Circuits, All Position Keys, Open Endwalls, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.252/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501002
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 5 Circuits, Positions C, D & E Removed, Open Endwalls, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.252/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501004
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 5 Circuits, Positions C & D Removed, Open Endwalls, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.252/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501031
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 5 Circuits, Positions A, D, E & F Removed, Open Endwalls, Circuits 2, 3 & 4 Voided, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.021/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501501
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 6 Circuits, All Position Keys, Open Endwalls, Glow-Wire Capable |
No
|
6 |
6 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.352/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501502
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 6 Circuits, All Position Keys, Open Endwalls, Circuits 2 & 4 Voided, Glow-Wire Capable |
No
|
6 |
6 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.198/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501503
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 6 Circuits, Positions A, D, E & F Removed, Open Endwalls, Glow-Wire Capable |
No
|
6 |
6 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.352/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501511
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 6 Circuits, Positions B & C Removed, Open Endwalls, Circuit 4 Voided, Glow-Wire Capable |
No
|
6 |
6 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.198/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |
|
930501529
|
2.50mm Pitch Appli-Mate RAST 2.5 Female Connector, 6 Circuits, Position F Removed, Open Endwalls, Glow-Wire Capable |
No
|
6 |
6 |
Natural (White) |
10 |
Female |
Yes |
No |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.352/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
No |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22, 24 |