Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901301106 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 6 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 0.894/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |
901301108 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 8 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | No | 8 | 8 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.097/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |
901301110 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 10 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | No | 10 | 10 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.305/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |
901301112 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 12 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 12 | 12 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.500/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301114 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 14 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 14 | 14 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.708/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301116 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 16 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 16 | 16 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.911/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301118 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 18 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 18 | 18 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 2.086/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301120 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 20 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 20 | 20 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 2.318/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301124 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 24 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 24 | 24 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 2.694/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301126 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 26 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 26 | 26 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 2.844/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301128 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 28 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | No | 28 | 28 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 3.116/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |
901301130 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 30 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 30 | 30 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 3.302/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301132 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 32 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | No | 32 | 32 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 3.440/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |
901301134 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 34 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 34 | 34 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 3.639/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301138 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 38 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | No | 38 | 38 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 4.120/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |
901301140 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 40 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 40 | 40 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 4.353/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301150 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 50 Circuits, Black, 3µm Tin (Sn) over Nickel (Ni) | No | 50 | 50 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Polyester | 4.747/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301206 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 6 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 6 | 6 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 0.887/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301208 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 8 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 8 | 8 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.089/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301210 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 10 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 10 | 10 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.295/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301212 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 12 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 12 | 12 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.488/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301214 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 14 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 14 | 14 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.693/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301216 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 16 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 16 | 16 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.895/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301218 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 18 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 18 | 18 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 2.068/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole | |
901301220 | C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 20 Circuits, Black, 0.38µm Gold (Au) Selective Plating | No | 20 | 20 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Polyester | 2.298/g | 2 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | Yes | No | Closed Ends | No | -55° to +125°C | Through Hole |