Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26013108 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 16 Circuits, PA Polyamide Nylon 6/6 94V-2, 0.76µm Select Gold (Au) Plating | No | No | 16 | 16 | Black | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 5.546/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
26013114 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, PA Polyamide Nylon 6/6 94V-2, 0.38µm Select Gold (Au) Plating | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 0.867/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013115 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6 94V-2, 0.38µm Select Gold (Au) Plating | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.529/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013116 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, PA Polyamide Nylon 6/6 94V-2, 0.38µm Select Gold (Au) Plating | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.164/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013119 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 12 Circuits, PA Polyamide Nylon 6/6 94V-2, 0.38µm Select Gold (Au) Plating | No | 12 | 12 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 4.215/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013126 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 24 Circuits, PA Polyamide Nylon 6/6 94V-2, 0.38µm Select Gold (Au) Plating | No | 24 | 24 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 8.312/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013127 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, PA Polyamide Nylon 6/6 94V-0, 0.38µm Select Gold (Au) Plating | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 0.878/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013128 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6 94V-0, 0.38µm Select Gold (Au) Plating | No | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.561/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
26013142 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, PA Polyamide Nylon 6/6 94V-2, 1.27µm Select Gold (Au) Plating | No | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.529/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 1.270µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
26013143 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, PA Polyamide Nylon 6/6 94V-2, 1.27µm Select Gold (Au) Plating | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.164/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 1.270µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
26013144 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, PA Polyamide Nylon 6/6 94V-2, 1.27µm Select Gold (Au) Plating | No | No | 8 | 8 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.859/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 1.270µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
26013177 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, PA Polyamide Nylon 6/6 94V-0, 1.27µm Select Gold (Au) Plating | No | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 0.878/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 1.270µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39291027 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 2 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.105/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291028 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 2 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.105/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291047 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 4 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.786/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291048 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 4 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.786/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291067 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 6 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.466/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291068 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 6 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.466/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291087 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 8 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 3.146/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39291088 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 8 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating | No | 8 | 8 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 3.202/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291107 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 10 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 3.826/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291108 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 10 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating | No | 10 | 10 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 3.793/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291127 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 12 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.565/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291128 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 12 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating | No | 12 | 12 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.424/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
39291147 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with PCB Mounting Flange, 14 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 5.200/g | 2 | Right Angle | Bag | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |