Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
532610271 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 2 Circuits, Natural, Tape and Reel | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 122.260/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610371 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 3 Circuits, Natural, Tape and Reel | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 176.397/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610471 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 4 Circuits, Natural, Tape and Reel | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 158.700/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610571 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 5 Circuits, Natural, Tape and Reel | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 178.800/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610671 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 6 Circuits, Natural, Tape and Reel | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 198.800/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610771 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 7 Circuits, Natural, Tape and Reel | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 219.100/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610871 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 8 Circuits, Natural, Tape and Reel | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 239.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532610971 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 9 Circuits, Natural, Tape and Reel | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 259.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532611071 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 10 Circuits, Black, Tape and Reel | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 279.100/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532611171 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 11 Circuits, Natural, Tape and Reel | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 299.100/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532611271 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 12 Circuits, Natural, Tape and Reel | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 319.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532611371 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 13 Circuits, Black, Tape and Reel | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 339.300/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532611471 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 14 Circuits, Natural, Tape and Reel | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 359.300/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532611571 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 15 Circuits, Natural, Tape and Reel | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | Yes | None | Yes | 3.40mm | Phosphor Bronze | Tin | Tin | Polyamide | 379.400/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.016µm | 1.016µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |
532614002 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 2 Circuits, Natural, Tape and Reel | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 122.270/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | ||
532614003 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 3 Circuits, Natural, Tape and Reel | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 143.360/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | ||
532614004 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 4 Circuits, Natural, Tape and Reel | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 163.320/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | ||
532614005 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 5 Circuits, Natural, Tape and Reel | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 184.410/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | ||
532614006 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 6 Circuits, Natural, Tape and Reel | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 205.500/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | ||
532614007 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 7 Circuits, Natural, Tape and Reel | No | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 226.590/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | |
532614008 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 8 Circuits, Natural, Tape and Reel | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 247.680/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | ||
532614009 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 9 Circuits, Natural, Tape and Reel | No | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 268.770/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | |
532614010 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 10 Circuits, Natural, Tape and Reel | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 289.860/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | |
532614011 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 11 Circuits, Natural, Tape and Reel | No | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 310.960/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount | |
532614012 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 12 Circuits, Natural, Tape and Reel | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 3.40mm | Phosphor Bronze | Gold | Matte Tin | Polyamide | 332.050/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.25mm | Flash | Flash | Fully | No | -40° to +105°C | Surface Mount |