Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
530470210 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 2 Circuits, Tray, 2.30mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 57.800/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470260 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 2 Circuits, Tray, 2.30mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 58.500/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530470310 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 3 Circuits, Tray, 2.30mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 75.600/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470360 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 3 Circuits, Tray, 2.30mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 75.210/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530470410 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 4 Circuits, Tray, 2.30mm PC Tail Length | No | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 93.400/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole |
530470460 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 4 Circuits, Tray, 2.30mm PC Tail Length | No | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 91.160/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530470510 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 5 Circuits, Tray, 2.30mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 111.200/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470560 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 5 Circuits, Tray, 2.30mm PC Tail Length | No | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 107.870/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530470610 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 6 Circuits, Tray, 2.30mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 129.000/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470660 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 6 Circuits, Tray, 2.30mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 124.580/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530470710 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 7 Circuits, Tray, 2.30mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 146.800/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470760 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 7 Circuits, Tray, 2.30mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 141.290/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530470810 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 8 Circuits, Tray, 2.30mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 164.600/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470860 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 8 Circuits, Tray, 2.30mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 158.000/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530470910 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 9 Circuits, Tray, 2.30mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 182.400/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530470960 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 9 Circuits, Tray, 2.30mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 174.710/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530471010 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 10 Circuits, Tray, 2.30mm PC Tail Length | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 200.200/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole |
530471060 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 10 Circuits, Tray, 2.30mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 191.420/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530471110 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 11 Circuits, Tray, 2.30mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 218.000/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530471160 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 11 Circuits, Tray, 2.30mm PC Tail Length | No | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 208.130/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530471210 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 12 Circuits, Tray, 2.30mm PC Tail Length | No | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 235.800/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole |
530471260 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 12 Circuits, Tray, 2.30mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 224.840/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530471310 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 13 Circuits, Tray, 2.30mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 253.600/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530471360 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Gold Flash Plating, Friction Lock, 13 Circuits, Tray, 2.30mm PC Tail Length | No | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Gold | Nylon | 242.540/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530471410 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Friction Lock, 14 Circuits, Tray, 2.30mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | 5.20mm | Phosphor Bronze | Tin | Tin | Nylon | 271.400/mg | 1 | Vertical | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole |