Skip to main content
Export Spreadsheet
Part Number Web Description
5033981892 1.10mm Pitch microSD Memory Card Connector, Normal Mount Surface Mount, Push-Push Type, 1.28mm Height Open Front 8 Black 10000 N/A Copper Alloy Gold Tin Stainless Steel 270.002/mg Embossed Tape on Reel No Yes 1.10mm -25° to +85°C Surface Mount