Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5025780200 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 2 Circuits, Natural | 2 | Natural | SC-0 | Plug | No | None | Yes | PBT | 187.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780201 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 2 Circuits, Black | 2 | Black | SC-0 | Plug | No | None | Yes | PBT | 187.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780202 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 2 Circuits, Red | No | 2 | Red | SC-0 | Plug | No | None | Yes | PBT | 187.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780204 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 2 Circuits, Blue | No | 2 | Blue | SC-0 | Plug | No | None | Yes | PBT | 187.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780300 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 3 Circuits, Natural | 3 | Natural | SC-0 | Plug | No | None | Yes | PBT | 221.900/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780301 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 3 Circuits, Black | No | 3 | Black | SC-0 | Plug | No | None | Yes | PBT | 221.900/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780302 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 3 Circuits, Red | No | 3 | Red | SC-0 | Plug | No | None | Yes | PBT | 221.900/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780304 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 3 Circuits, Blue | No | 2 | Blue | SC-0 | Plug | No | None | Yes | PBT | 221.900/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780400 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 4 Circuits, Natural | 4 | Natural | SC-0 | Plug | No | None | Yes | PBT | 259.800/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780401 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 4 Circuits, Black | 4 | Black | Plug | No | None | Yes | PBT | 259.800/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | ||
5025780402 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 4 Circuits, Red | No | 4 | Red | Plug | No | None | Yes | PBT | 259.800/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780404 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 4 Circuits, Blue | No | 2 | Blue | Plug | No | None | Yes | PBT | 259.800/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780500 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 5 Circuits, Natural | 5 | Natural | SC-0 | Plug | No | None | Yes | PBT | 296.000/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780501 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 5 Circuits, Black | No | 5 | Black | SC-0 | Plug | No | None | Yes | PBT | 296.000/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780502 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 5 Circuits, Red | No | 5 | Red | SC-0 | Plug | No | None | Yes | PBT | 296.000/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780504 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 5 Circuits, Blue | No | 2 | Blue | SC-0 | Plug | No | None | Yes | PBT | 296.000/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780600 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 6 Circuits, Natural | 6 | Natural | SC-0 | Plug | No | None | Yes | PBT | 334.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780601 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 6 Circuits, Black | 6 | Black | SC-0 | Plug | No | None | Yes | PBT | 334.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780602 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 6 Circuits, Red | No | 6 | Red | SC-0 | Plug | No | None | Yes | PBT | 334.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780604 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 6 Circuits, Blue | No | 2 | Blue | Plug | No | None | Yes | PBT | 334.300/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780700 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 7 Circuits, Natural | 7 | Natural | SC-0 | Plug | No | None | Yes | PBT | 365.400/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
5025780701 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 7 Circuits, Black | No | 7 | Black | SC-0 | Plug | No | None | Yes | PBT | 365.400/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780702 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 7 Circuits, Red | No | 7 | Red | SC-0 | Plug | No | None | Yes | PBT | 365.400/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780704 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 7 Circuits, Blue | No | 2 | Blue | SC-0 | Plug | No | None | Yes | PBT | 365.400/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |
5025780800 | CLIK-Mate Plug Housing, 1.50mm Pitch, Single Row, Positive Lock, 8 Circuits, Natural | 8 | Natural | SC-0 | Plug | No | None | Yes | PBT | 406.400/mg | 1 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |