Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5023520200 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 2 Circuits, Tin (Sn) Plating, Natural | No | 2 | 2 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520201 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 2 Circuits, Tin (Sn) Plating, Black | No | 2 | 2 | Black | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.402/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520202 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 2 Circuits, Tin (Sn) Plating, Red | No | 2 | 2 | Red | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.402/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520203 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 2 Circuits, Tin (Sn) Plating, Blue | No | 2 | 2 | Blue | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.402/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520210 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 2 Circuits, Gold (Au) Plating, Natural | No | 2 | 2 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Gold | Polyamide | 0.402/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520300 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 3 Circuits, Tin (Sn) Plating, Natural | No | 3 | 3 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520301 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 3 Circuits, Tin (Sn) Plating, Black | No | 3 | 3 | Black | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520302 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 3 Circuits, Tin (Sn) Plating, Red | No | No | 3 | 3 | Red | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.495/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount |
5023520303 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 3 Circuits, Tin (Sn) Plating, Blue | No | No | 3 | 3 | Blue | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.495/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount |
5023520310 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 3 Circuits, Gold (Au) Plating, Natural | No | 3 | 3 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Gold | Polyamide | 0.400/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520400 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 4 Circuits, Tin (Sn) Plating, Natural | No | 4 | 4 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.600/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520401 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 4 Circuits, Tin (Sn) Plating, Black | No | 4 | 4 | Black | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.595/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520402 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 4 Circuits, Tin (Sn) Plating, Red | No | No | 4 | 4 | Red | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.595/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount |
5023520403 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 4 Circuits, Tin (Sn) Plating, Blue | No | 4 | 4 | Blue | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.595/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520410 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 4 Circuits, Gold (Au) Plating, Natural | No | 4 | 4 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Gold | Polyamide | 0.595/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520500 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 5 Circuits, Tin (Sn) Plating, Natural | No | 5 | 5 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.600/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520501 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 5 Circuits, Tin (Sn) Plating, Black | No | 5 | 5 | Black | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.600/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520510 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 5 Circuits, Gold (Au) Plating, Natural | No | 5 | 5 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Gold | Polyamide | 0.600/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520600 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 6 Circuits, Tin (Sn) Plating, Natural | No | 6 | 6 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.800/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520601 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 6 Circuits, Tin (Sn) Plating, Black | No | 6 | 6 | Black | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.800/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520602 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 6 Circuits, Tin (Sn) Plating, Red | No | No | 6 | 6 | Red | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.772/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount |
5023520603 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 6 Circuits, Tin (Sn) Plating, Blue | No | No | 6 | 6 | Blue | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.772/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount |
5023520610 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 6 Circuits, Gold (Au) Plating, Natural | No | 6 | 6 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Gold | Polyamide | 0.772/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520700 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 7 Circuits, Tin (Sn) Plating, Natural | No | 7 | 7 | Natural | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.800/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5023520701 | DuraClik Wire-to-Board Header, Single Row, Right-Angle, 7 Circuits, Tin (Sn) Plating, Black | No | 7 | 7 | Black | 30 | No | SC-0 | No | Yes | Yes | 6.40mm | Copper Alloy | Tin | Polyamide | 0.800/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C | Surface Mount |