Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5023510200 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 2 Circuits, Natural | 2 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.139/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510201 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 2 Circuits, Black | 2 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.140/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510300 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 3 Circuits, Natural | 3 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.156/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510301 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 3 Circuits, Black | 3 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.158/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510400 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 4 Circuits, Natural | 4 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 205.000/mg | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510401 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 4 Circuits, Black | 4 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.195/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510500 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 5 Circuits, Natural | 5 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.227/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510501 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 5 Circuits, Black | 5 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.227/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510600 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 6 Circuits, Natural | 6 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 267.000/mg | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510601 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 6 Circuits, Black | 6 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.256/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510700 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 7 Circuits, Natural | 7 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.297/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510701 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 7 Circuits, Black | 7 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.297/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510800 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 8 Circuits, Natural | 8 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 328.000/mg | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510801 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 8 Circuits, Black | 8 | Black | Receptacle | No | Yes | Yes | Polyester Alloy | 0.313/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023510900 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 9 Circuits, Natural | No | 9 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.342/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C |
5023511000 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 10 Circuits, Natural | 10 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.375/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023511100 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 11 Circuits, Natural | No | 11 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.419/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C |
5023511200 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 12 Circuits, Natural | 12 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | ||
5023511300 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 13 Circuits, Natural | 13 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.460/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023511400 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 14 Circuits, Natural | 14 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.511/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C | |
5023511500 | DuraClik Wire-to-Board Receptacle Housing, Single Row, 15 Circuits, Natural | 15 | Natural | Receptacle | No | Yes | Yes | Polyester Alloy | 0.520/g | 1 | Bag | No | 2.00mm | Yes | -40° to +105°C |