|
472720001
|
1.00mm Pitch DisplayPort Receptacle, Right-Angle, Surface Mount, 0.76µm Gold (Au) Plating, 20 Circuits, without Cover, Mylar or Flange; with Latch Holes, Peg and Solder Tab of Shell, Lead-Free |
Check Availability
|
20 |
20 |
Black |
|
94V-0 |
Female |
Yes |
Yes |
Copper Alloy |
Gold |
Matte Tin |
High Temperature Thermoplastic |
2.719/g |
2 |
Right Angle |
Embossed Tape on Reel |
Without Flange |
Yes |
Yes |
|
1.00mm |
1.00mm |
0.762µm |
1.016µm |
Yes |
Yes |
1 |
-20° to +85°C |
Surface Mount |
No |
|
472720024
|
1.00mm Pitch DisplayPort Receptacle, Right-Angle, Surface Mount, 0.76µm Gold (Au) Plating, 20 Circuits, with Cover, Latch Holes, Mylar, Peg, Solder Tab of Shell, without Flange, Lead-Free |
Check Availability
|
20 |
20 |
Black |
|
94V-0 |
Female |
Yes |
Yes |
Copper Alloy |
Gold |
Matte Tin |
High Temperature Thermoplastic |
3.500/g |
2 |
Right Angle |
Embossed Tape on Reel |
Without Flange |
Yes |
Yes |
|
1.00mm |
1.00mm |
0.762µm |
1.016µm |
Yes |
Yes |
1 |
-20° to +85°C |
Surface Mount |
No |
|
472720029
|
1.00mm Pitch DisplayPort Receptacle, Right-Angle, Surface Mount, 0.76µm Gold (Au) Plating, 20 Circuits, without Cover, Lead-Free |
Check Availability
|
20 |
20 |
Black |
10000 |
94V-0 |
Female |
Yes |
Yes |
Brass |
Gold |
Matte Tin |
High Temperature Thermoplastic |
2.800/g |
2 |
Right Angle |
Embossed Tape on Reel |
Without Flange |
Yes |
Yes |
1.60mm |
0.50mm |
0.50mm |
0.762µm |
1.016µm |
Yes |
Yes |
1 |
-20° to +85°C |
Surface Mount |
No |