Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2132260210 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 2 Circuits, Natural | 2 | 2 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260211 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 2 Circuits, Black | 2 | 2 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260230 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260231 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260270 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260271 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260310 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 3 Circuits, Natural | 3 | 3 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260311 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260330 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260331 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260370 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260371 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260410 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 4 Circuits, Natural | 4 | 4 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 497.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260411 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 4 Circuits, Black | 4 | 4 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 497.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260430 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 4 Circuits, Natural | 4 | 4 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 497.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260431 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 497.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260470 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 497.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260471 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 4 Circuits, Black | 4 | 4 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 497.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260510 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 5 Circuits, Natural | 5 | 5 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 542.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132260511 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 542.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260530 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 542.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260531 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.38µm Gold (Au) Plating, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 542.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.380µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260570 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 542.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260571 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 542.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132260610 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Right-Angle, 0.10µm Gold (Au) Plating, 6 Circuits, Natural | 6 | 6 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 569.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |