Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151660029 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 30.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660030 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 30.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660031 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 51.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660032 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 51.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660033 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 76.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660034 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 76.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660035 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 102.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660036 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 102.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660037 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 127.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660038 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 127.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660039 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 152.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660040 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 152.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660041 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 178.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660042 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 178.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660043 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 203.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660044 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 203.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660045 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 229.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660046 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 229.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660047 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 254.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660048 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 254.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660049 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 305.00mm | 4 | A (same side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660050 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 305.00mm | 4 | D (opposite side) | Ultra-Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
151660051 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
151660052 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
151660053 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 51.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |