|
1054440001
|
Universal Serial Bus (USB) Shielded I/O Plug, Type C, Right-Angle, Surface Mount, 0.76µm Gold (Au) Plating, Tray |
Check Availability
|
22 |
22 |
Black |
10000 |
Male |
None |
Yes |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
Top-Mount |
0.633/g |
2 |
Right Angle |
Tray |
Yes |
Yes |
None |
0.80mm |
0.50mm |
0.50mm |
0.762µm |
3.048µm |
No |
Yes |
1 |
-30° to +85°C |
Surface Mount |
|
|
1054440011
|
Universal Serial Bus (USB) Shielded I/O Plug, Type C, Right-Angle, Surface Mount, 0.76µm Gold (Au) Plating, Tape and Reel |
Check Availability
|
22 |
22 |
Black |
10000 |
Male |
None |
Yes |
Copper Alloy |
Gold |
Tin |
High Temperature Thermoplastic |
Top-Mount |
0.360/g |
2 |
Right Angle |
Embossed Tape on Reel |
Yes |
Yes |
None |
0.80mm |
0.50mm |
0.50mm |
0.762µm |
3.048µm |
No |
Yes |
1 |
-30° to +85°C |
Surface Mount |
No |