AirBorn W Series
- Part Number
- wtav26pcjl
- Category
- I/O Connectors
AirBorn W Series Rectangular Board Mount Plug with Pin Contacts, Vertical, Solder Cup, Dual Row, 0.100"/2.54mm Pitch, Plastic Body, without Mounting Ears, Fixed Jackset Long, 26 Circuits
Physical Specifications
- circuitsLoaded
- 26
- circuitsMaximum
- 26.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Male
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Fixed Jackset, Long
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialShell
- Polyphenylene Sulfide
- mountingStyle
- Without Mounting Ears
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 0.100" (2.54mm)
- pitchTerminationInterface
- 0.100" (2.54mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- No
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Solder Cup
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- dataRate
- 1.0 Gbps
- voltageMaximum
- 1000V
Keywords: WTAV26PCJL, WTAV26PCJL
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed