- Part Number
- wta44pcjta
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 44
- Circuits Maximum
- 44.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Gender
- Male
- Guide To Mating Part
- No
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Shell
- Polyphenylene Sulfide
- Mounting Style
- Without Mounting Ears
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Tray
- Panel Mount
- No
- Pitch Mating Interface
- 0.100" (2.54mm)
- Pitch Termination Interface
- 0.100" (2.54mm)
- Plating Min Mating
- 50µ”
- Polarized To Mating Part
- No
- Temperature Range Operating
- -65° to +125°C
- Termination Interface Style
- Solder Cup
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Data Rate
- 1.0 Gbps
- Voltage Maximum
- 1000V
Keywords: WTA44PCJTA, WTA44PCJTA
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed