AirBorn verSI Series
- Part Number
- vsm-04-10-080-50-06
- Category
- Board-to-Board Connectors
AirBorn verSI Series Rectangular Plug, 0.050" (1.27mm) Pitch, Plastic Body, Vertical, Through Hole, 8.00mm Board Spacing, 0.172" Tail Length, 10 Columns, 4 Rows, 40 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 40
- circuitsMaximum
- 40.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 2500
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialInsulator
- Liquid Crystal Polymer
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialShell
- Liquid Crystal Polymer
- numberOfColumns
- 10
- numberOfRows
- 4.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- No
- pcTailLength
- 0.172"
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- boardSpacing
- 8.00mm (0.315")
- stackable
- No
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 200V
Keywords: VSM-04-10-080-50-06, VSM-04-10-080-50-06
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed