Skip to main content

AirBorn verSI Series

Part Number
vsf-10-20-50-00-n
Category
Board-to-Board Connectors

AirBorn verSI Series Rectangular Receptacle, 0.050" (1.27mm) Pitch, Plastic Body, Vertical, Press-Fit, with Fixed Jacknuts (0.125" max board thickness), 20 Columns, 10 Rows, 200 Circuits

Physical Specifications

breakaway
No
circuitsLoaded
200
circuitsMaximum
200.0
colorResin
Gray
durabilityMatingCyclesMax
2500
glowWireCapable
No
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
lockingType
Fixed Jacknuts
materialInsulator
Liquid Crystal Polymer
materialMetal
Beryllium Copper
materialPlatingMating
Gold
materialShell
Liquid Crystal Polymer
numberOfColumns
20
numberOfRows
10.0
orientation
Vertical
packagingType
Tray
pcbLocator
Yes
pcbRetention
No
pcbThicknessRecommended
0.125" max.
pitchMatingInterface
0.050" (1.27mm)
pitchTerminationInterface
0.050" (1.27mm)
platingMinMating
50µ”
polarizedToMatingPart
Yes
polarizedToPcb
Yes
stackable
No
temperatureRangeOperating
-55° to +125°C
terminationInterfaceStyle
Through Hole - Compliant Pin

Electrical Specifications

currentMaximumPerContact
2.0A
voltageMaximum
200V

Keywords: VSF-10-20-50-00-N, VSF-10-20-50-00-N

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn verSI Series - vsf-10-20-50-00-n - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life