- Part Number
- tmr-lsan09-008apc00a
- Category
- Circular Connectors
Physical Specifications
- Cable Exit
- Integrated Shield Termination
- Circuits Detail
- 8 Size 22D (uninstalled)
- Circuits Loaded
- 0
- Circuits Maximum
- 8.0
- Coupling Type
- In-line
- Durability Mating Cycles Max
- 500
- Insert Arrangement
- 9-08
- Keyway
- A
- Locking Type
- Push-Pull,Thread-Lock,Break-Away
- Material Contact
- Copper Alloy
- Material Shell
- Aluminum Alloy
- Packaging Type
- Bag
- Panel Mount
- No
- Plating Contact
- Gold
- Plating Shell
- Tin/Nickel
- Polarized To Mating Part
- Yes
- Shell Size
- 9
- Temperature Range Operating
- -65° to +175°C
- Termination Interface Style
- Crimp Removable
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP6K9K
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Voltage Maximum
- 750V
Keywords: TMR-LSAN09-008APC00A, TMR-LSAN09-008APC00A
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed