Skip to main content

AirBorn TriMate

Part Number
tmr-jnan12-018app00c
Category
Circular Connectors

AirBorn TriMate Circular Receptacle, Jam Nut Mount, Key C, Shell Size 12, 18 Pin Contacts, Through Hole

Physical Specifications

cableExit
None
circuitsLoaded
18
circuitsMaximum
18.0
couplingType
Jam Nut Mount
durabilityMatingCyclesMax
500
insertArrangement
12-18
keyway
C
lockingType
Push-Pull,Thread-Lock,Break-Away
materialContact
Copper Alloy
materialShell
Aluminum Alloy
packagingType
Bag
panelMount
Rear
platingContact
Gold
platingShell
Tin/Nickel
polarizedToMatingPart
Yes
shellSize
12
temperatureRangeOperating
-65° to +175°C
terminationInterfaceStyle
Through Hole
waterproofDustproof
Yes
waterproofDustproofType
IP6K9K

Electrical Specifications

currentMaximumPerContact
5.0A,7.5A
voltageMaximum
750V

Keywords: TMR-JNAN12-018APP00C, TMR-JNAN12-018APP00C

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn TriMate - tmr-jnan12-018app00c - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life