AirBorn TriMate
- Part Number
- tmp-tsan12-018apc00c
- Category
- Circular Connectors
AirBorn TriMate Thread-Lock Circular Plug with Integrated Shield Termination, Key C, Shell Size 12, 18 Pin Contacts, Crimp Removable
Physical Specifications
- cableExit
- Integrated Shield Termination
- circuitsDetail
- 4 Size 20MD, 14 Size 22D (uninstalled)
- circuitsLoaded
- 0
- circuitsMaximum
- 18.0
- couplingType
- Thread-Lock
- durabilityMatingCyclesMax
- 500
- insertArrangement
- 12-18
- keyway
- C
- lockingType
- Thread-Lock
- materialContact
- Copper Alloy
- materialShell
- Aluminum Alloy
- packagingType
- Bag
- panelMount
- No
- platingContact
- Gold
- platingShell
- Tin/Nickel
- polarizedToMatingPart
- Yes
- shellSize
- 12
- temperatureRangeOperating
- -65° to +175°C
- terminationInterfaceStyle
- Crimp Removable
- waterproofDustproof
- Yes
- waterproofDustproofType
- IP6K9K
Electrical Specifications
- currentMaximumPerContact
- 5.0A,7.5A
- shieldType
- Integrated Shield Termination
- voltageMaximum
- 750V
Keywords: TMP-TSAN12-018APC00C, TMP-TSAN12-018APC00C
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed