AirBorn TriMate
- Part Number
- tmp-ptan09-008apc00a
- Category
- Circular Connectors
AirBorn TriMate Push-Pull Circular Plug with Rear Accessory Thread, Key A, Shell Size 9, 8 Pin Contacts, Crimp Removable
Physical Specifications
- cableExit
- Rear Accessory Thread
- circuitsDetail
- 8 Size 22D (uninstalled)
- circuitsLoaded
- 0
- circuitsMaximum
- 8.0
- couplingType
- Push-Pull
- durabilityMatingCyclesMax
- 500
- insertArrangement
- 9-08
- keyway
- A
- lockingType
- Push-Pull
- materialContact
- Copper Alloy
- materialShell
- Aluminum Alloy
- packagingType
- Bag
- panelMount
- No
- platingContact
- Gold
- platingShell
- Tin/Nickel
- polarizedToMatingPart
- Yes
- shellSize
- 9
- temperatureRangeOperating
- -65° to +175°C
- terminationInterfaceStyle
- Crimp Removable
- waterproofDustproof
- Yes
- waterproofDustproofType
- IP6K9K
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 750V
Keywords: TMP-PTAN09-008APC00A, TMP-PTAN09-008APC00A
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed