Skip to main content

AirBorn SInergy

Part Number
svp-a1r-g1a-hhhrr
Category
I/O Connectors

AirBorn SInergy, 5-Bay Vertical Board-Mount Plug with 3 High-Density, 2 RF Modules, Standard Shell, Guide Pin, 25.0 Gbps

Physical Specifications

circuitsDetail
3 High Speed Modules and 2 RF (SMPM) Modules
circuitsLoaded
66
circuitsMaximum
66.0
colorResin
Gray
durabilityMatingCyclesMax
500
gender
Male
guideToMatingPart
Guide Pin
keyingToMatingPart
No
lockToMatingPart
No
materialInsulator
Liquid Crystal Polymer
materialMetal
Phosphor Bronze,Beryllium Copper
materialPlatingMating
Gold
materialPlatingTermination
Gold
materialShell
Zinc Alloy | Aluminum Alloy
orientation
Vertical
packagingType
Tray
panelMount
No
pcbLocator
No
pcbRetention
No
pitchMatingInterface
0.0315" (0.8001mm),0.173" (4.39mm)
pitchTerminationInterface
0.0315" (0.8001mm),0.173" (4.39mm)
platingMinMating
50µ”,30µ”
platingMinTermination
10µ”
platingShell
Electroless Nickel
polarizedToMatingPart
Yes
polarizedToPcb
Yes
portConfiguration
3 High-Density, 2 RF
ports
5
temperatureRangeOperating
-55° to +125°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
2.0A
dataRate
25.0 Gbps
voltageMaximum
250V

Keywords: SVP-A1R-G1A-HHHRR, SVP-A1R-G1A-HHHRR

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn SInergy - svp-a1r-g1a-hhhrr - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life