- Part Number
- rm632-162-192-9500-910
- Category
- Board-to-Board Connectors
Physical Specifications
- Breakaway
- No
- Circuits Loaded
- 162
- Circuits Maximum
- 162.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Glow Wire Capable
- No
- Guide To Mating Part
- Polarized Guide Pins - Unassembled
- Keying To Mating Part
- No
- Lock To Mating Part
- No
- Material Metal
- Beryllium Copper,Brass Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Pre-Tinned Tin/Lead Alloy
- Material Shell
- Polyphenylene Sulfide
- Number Of Rows
- 6.0
- Orientation
- Straddle-Mount
- Packaging Type
- Tube
- Pcb Retention
- Yes
- Pc Tail Length
- 0.014"
- Pitch Mating Interface
- 0.075" (1.91mm)
- Pitch Termination Interface
- 0.075" (1.91mm)
- Plating Min Mating
- 50µ”
- Polarized To Mating Part
- No
- Stackable
- No
- Temperature Range Operating
- -65° to +125°C
- Termination Interface Style
- Surface Mount - Scored
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 750V
Keywords: RM632-162-192-9500-910, RM632-162-192-9500-910
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed