Skip to main content

AirBorn R Series

Part Number
rm422-220-822-9636
Category
Board-to-Board Connectors

AirBorn R Series, Rectangular Board Mount Receptacle, Vertical, Plastic Body, 4 Rows, 0.075"/1.91mm Pitch, without Mounting Ears, Through Hole, 0.140" Tail Length, Guide Sockets Installed, Polarization 36, Pre-Tinned Tin/Lead Alloy Termination, 220 Circuits

Physical Specifications

breakaway
No
circuitsLoaded
220
circuitsMaximum
220.0
colorResin
Gray
durabilityMatingCyclesMax
500
glowWireCapable
No
guideToMatingPart
Polarized Guide Sockets - Installed
keyingToMatingPart
Yes
lockToMatingPart
No
materialMetal
Beryllium Copper,Brass Alloy
materialPlatingMating
Gold
materialPlatingTermination
Pre-Tinned Tin/Lead Alloy
materialShell
Polyphenylene Sulfide
numberOfRows
4.0
orientation
Vertical
packagingType
Carton
pcbRetention
No
pcTailLength
0.140"
pitchMatingInterface
0.075" (1.91mm)
pitchTerminationInterface
0.075" (1.91mm)
platingMinMating
50µ”
polarization
36
polarizedToMatingPart
Yes
stackable
No
temperatureRangeOperating
-65° to +125°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
3.0A
voltageMaximum
750V

Keywords: RM422-220-822-9636, RM422-220-822-9636

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn R Series - rm422-220-822-9636 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life