AirBorn R Series
- Part Number
- rm412-164-192-9000-914
- Category
- Board-to-Board Connectors
AirBorn R Series, Rectangular Card-Edge Board Mount Plug, Plastic Body, 4 Rows, 0.075"/1.91mm Pitch, with Mounting Ears, Scored Surface Mount Contact, 0.014" Tail Length, Full Round Guide Pins Installed, Pre-Tinned Tin/Lead Alloy Termination, 164 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 164
- circuitsMaximum
- 164.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- glowWireCapable
- No
- guideToMatingPart
- Full Round Guide Pins - Installed
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Beryllium Copper,Brass Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Pre-Tinned Tin/Lead Alloy
- materialShell
- Polyphenylene Sulfide
- numberOfRows
- 4.0
- orientation
- Straddle-Mount
- packagingType
- Tube
- pcbRetention
- Yes
- pcTailLength
- 0.014"
- pitchMatingInterface
- 0.075" (1.91mm)
- pitchTerminationInterface
- 0.075" (1.91mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- No
- stackable
- No
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Surface Mount - Scored
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 750V
Keywords: RM412-164-192-9000-914, RM412-164-192-9000-914
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed