AirBorn R Series
- Part Number
- rm412-110-521-9400
- Category
- Board-to-Board Connectors
AirBorn R Series, Rectangular Board Mount Plug, Vertical, Plastic Body, 4 Rows, 0.075"/1.91mm Pitch, without Mounting Ears, Through Hole, 0.140" Tail Length, Fixed Jackset Installed, Gold Termination, 110 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 110
- circuitsMaximum
- 110.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- glowWireCapable
- No
- guideToMatingPart
- No
- hardwareDetails
- Polarization is not required or polarized hardware is not assembled; Fixed Jackset, Installed, #2-56 x 0.320" External Thread
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Fixed Jackset - Installed
- materialMetal
- Beryllium Copper,Brass Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialShell
- Polyphenylene Sulfide
- numberOfRows
- 4.0
- orientation
- Vertical
- packagingType
- Carton
- pcbRetention
- No
- pcTailLength
- 0.140"
- pitchMatingInterface
- 0.075" (1.91mm)
- pitchTerminationInterface
- 0.075" (1.91mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- No
- stackable
- No
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 750V
Keywords: RM412-110-521-9400, RM412-110-521-9400
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed