AirBorn R Series
- Part Number
- rm242-030-211-0256
- Category
- Board-to-Board Connectors
AirBorn R Series, Rectangular Board Mount Receptacle, Vertical, Plastic Body, Dual Row, 0.075"/1.91mm Pitch, without Mounting Ears, Through Hole, 0.140" Tail Length, Gold Termination, 30 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 30
- circuitsMaximum
- 30.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Beryllium Copper,Brass Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialShell
- Polyphenylene Sulfide
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Carton
- pcbRetention
- No
- pcTailLength
- 0.140"
- pitchMatingInterface
- 0.075" (1.91mm)
- pitchTerminationInterface
- 0.075" (1.91mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- No
- stackable
- No
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 750V
Keywords: RM242-030-211-0256, RM242-030-211-0256
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed