AirBorn N Series
- Part Number
- nm-212-009-161-jcbc
- Category
- I/O Connectors
AirBorn N Series, Nano-D Cable Mount Plug, 0.025" (0.635mm) Pitch, Pre-Wired Crimped, Dual Row, Electroless Nickel-Plated Aluminum Shell, with Turning Hardware, 18.00" SAE-AS22759/33 Wire, 9 Circuits
Physical Specifications
- circuitsDetail
- Pin, Straight, Crimped Wire
- circuitsLoaded
- 9
- circuitsMaximum
- 9.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 200
- gender
- Male
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Turning Jackscrews, Captivated #0-80 UNF
- materialInsulator
- Liquid Crystal Polymer
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialShell
- Aluminum Alloy
- mountingStyle
- Without Mounting Ears
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 0.025" (0.635mm)
- pitchTerminationInterface
- 0.025" (0.635mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Pre-Wired Crimped
- wireCableType
- SAE-AS22759/33
- wireSizeAwg
- 30
- wireLength
- 18.00"
- wireColor
- Color Coded
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- dataRate
- 5.0 Gbps
- voltageMaximum
- 250V
Keywords: NM-212-009-161-JCBC, NM-212-009-161-JCBC
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed