- Part Number
- nm-1j2-031-ps1-jjaa
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 6.0"
- Circuits Detail
- PS - Plug to Receptacle
- Circuits Loaded
- 31
- Circuits Maximum
- 31.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 200
- Gender
- Male-Female
- Lock To Mating Part
- Yes
- Locking Type
- Four #0-80 UNF Turning Jackscrews, Captivated, Two On Each Connector
- Material Metal
- Beryllium Copper
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Material Shell
- Aluminum Alloy
- Number Of Rows
- 1.0
- Orientation
- Straight-to-Straight
- Packaging Type
- Bag
- Pitch Mating Interface
- 0.025" (0.635mm)
- Pitch Termination Interface
- 0.025" (0.635mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- Electroless Nickel
- Single Ended
- No
- Temperature Range Operating
- -55° to +125°C
- Waterproof Dustproof
- No
- Wire Cable Type
- NEMA HP3
- Wire Size Awg
- 30
- Wire Color
- Color Coded
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Data Rate
- 5.0 Gbps
- Voltage Maximum
- 250V
Keywords: NM-1J2-031-PS1-JJAA, NM-1J2-031-PS1-JJAA
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed