AirBorn N Series
- Part Number
- nk-2h2-085-235-th00
- Category
- I/O Connectors
AirBorn N Series, Nano-D Board Mount Receptacle, 0.025" (0.635mm) Pitch, Vertical, Through Hole, 0.109" Tail Length, Dual Row, Electroless Nickel-Plated Aluminum Shell, with Threaded Hole, 85 Circuits
Physical Specifications
- circuitsDetail
- Socket, Straight, .109"
- circuitsLoaded
- 85
- circuitsMaximum
- 85.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 200
- gender
- Female
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Threaded Hole, #2-56 UNF
- materialInsulator
- Liquid Crystal Polymer
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin/Lead Alloy
- materialShell
- Aluminum Alloy
- mountingStyle
- Without Mounting Ears
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- panelMount
- No
- pcTailLength
- 0.109"
- pitchMatingInterface
- 0.025" (0.635mm)
- pitchTerminationInterface
- 0.025" (0.635mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- dataRate
- 5.0 Gbps
- voltageMaximum
- 250V
Keywords: NK-2H2-085-235-TH00, NK-2H2-085-235-TH00
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed