AirBorn M Series
- Part Number
- mn-2j1-037-pp1-455a
- Category
- I/O Cable Assemblies
AirBorn M Series, Micro-D Plug-to-Plug Jumper Cable, Plastic Shell, 6.0" SAE-AS22759/11 Cable, 37 Circuits
Physical Specifications
- cableLength
- 6.0"
- circuitsDetail
- PP - Plug to Plug
- circuitsLoaded
- 37
- circuitsMaximum
- 37.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Male-Male
- lockToMatingPart
- Yes
- lockingType
- Four Turning Jackscrews, Allen Head, Captivated
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialResin
- Polyphenylene Sulfide (PPS)
- materialShell
- N/A
- numberOfRows
- 2.0
- orientation
- Straight-to-Straight
- packagingType
- Bag
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- N/A
- singleEnded
- No
- temperatureRangeOperating
- -55° to +125°C
- waterproofDustproof
- No
- wireCableType
- SAE-AS22759/11
- wireSizeAwg
- 24
- wireColor
- 10 Colors (M83513)
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MN-2J1-037-PP1-455A, MN-2J1-037-PP1-455A
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed