AirBorn M Series
- Part Number
- mm-272-021-000-4100
- Category
- I/O Connectors
AirBorn M Series, Micro-D EMI/RFI BackShell, 90° Cable Exit, Aluminum Shell, Turning Jackscrews, 21 Circuits
Physical Specifications
- cableExit
- 90°
- circuitsLoaded
- 21
- circuitsMaximum
- 21.0
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Two Turning Jackscrews, Allen Head, Retaining Ring
- materialPlatingMating
- N/A
- materialShell
- Aluminum Alloy
- numberOfRows
- 2.0
- orientation
- N/A
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- N/A
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- N/A
- terminationInterfaceStyle
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
Keywords: MM-272-021-000-4100, MM-272-021-000-4100
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed