AirBorn M Series
- Part Number
- mm-212-051-143-2200-93a
- Category
- I/O Connectors
AirBorn M Series, Micro-D Connector Saver, 0.050" (1.27mm) Pitch, Aluminum Shell, Fixed Jacknuts, 51 Circuits
Physical Specifications
- circuitsLoaded
- 51
- circuitsMaximum
- 51.0
- durabilityMatingCyclesMax
- 500
- gender
- N/A
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Two Fixed Jacknut Assemblies
- materialInsulator
- Polyphenylene Sulfide
- materialPlatingMating
- N/A
- materialShell
- Aluminum Alloy
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Carton,Tray
- panelMount
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- N/A
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MM-212-051-143-2200-93A, MM-212-051-143-2200-93A
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed