AirBorn M Series
- Part Number
- mm-212-009-161-415c
- Category
- I/O Connectors
AirBorn M Series, Micro-D Cable Mount Plug, 0.050" (1.27mm) Pitch, Vertical, Pre-Wired Crimped, Aluminum Shell, 18.00" Wire Length, Turning Jackscrews, 9 Circuits
Physical Specifications
- circuitsDetail
- Pin, Straight, Crimped Wire
- circuitsLoaded
- 9
- circuitsMaximum
- 9.0
- durabilityMatingCyclesMax
- 500
- gender
- Male
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Two Turning Jackscrews, Allen Head, Retaining Ring
- materialInsulator
- Polyphenylene Sulfide
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialShell
- Aluminum Alloy
- mountingStyle
- Without Mounting Holes
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray,Embossed Tape on Reel
- panelMount
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Pre-Wired Crimped
- wireCableType
- SAE-AS22759/11
- wireSizeAwg
- 24
- wireLength
- 18.00"
- wireColor
- 10 Colors (M83513)
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MM-212-009-161-415C, MM-212-009-161-415C
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed