AirBorn M Series
- Part Number
- mk-232-025-145-2200
- Category
- I/O Connectors
AirBorn M Series, Micro-D Board Mount Plug, 0.050" (1.27mm) Pitch, Vertical, Through Hole, Aluminum Shell, 0.172" Tail Length, Tin/Lead Alloy Termination Plating, Fixed Jacknuts, 25 Circuits
Physical Specifications
- circuitsDetail
- Pin, Straight, PCB Leads, .172" Length
- circuitsLoaded
- 25
- circuitsMaximum
- 25.0
- durabilityMatingCyclesMax
- 500
- gender
- Male
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Two Fixed Jacknut Assemblies
- materialInsulator
- Polyphenylene Sulfide
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin/Lead Alloy (Not RoHS Compliant)
- materialShell
- Aluminum Alloy
- mountingStyle
- Without Mounting Holes
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray,Embossed Tape on Reel
- panelMount
- No
- pcTailLength
- 0.172"
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MK-232-025-145-2200, MK-232-025-145-2200
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed