- Part Number
- ma-1c1-010-445-a5100
- Category
- I/O Connectors
Physical Specifications
- Circuits Detail
- Socket, right-angle, 0.140" Tail
- Circuits Loaded
- 10
- Circuits Maximum
- 10.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Guide To Mating Part
- No
- Hardware Details
- Two end latch springs installed at row 1 ends (1 & 10)
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Locking Type
- Latch Springs, Two End Cavities
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin/Lead Alloy
- Material Shell
- Polyphenylene Sulfide
- Mounting Style
- Without Mounting Holes
- Number Of Rows
- 1.0
- Orientation
- Right Angle
- Packaging Type
- Carton,Tray
- Panel Mount
- No
- Pcb Locator
- No
- Pc Tail Length
- 0.140"
- Pitch Mating Interface
- 0.050" (1.27mm)
- Pitch Termination Interface
- 0.050" (1.27mm)
- Plating Min Mating
- 50µ”
- Polarized To Mating Part
- No
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Data Rate
- 3.0 Gbps
- Voltage Maximum
- 600V
Keywords: MA-1C1-010-445-A5100, MA-1C1-010-445-A5100
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed