AirBorn AirStrip
- Part Number
- ma-141-005-261-a04wt
- Category
- I/O Connectors
AirBorn AirStrip Cable Mount Receptacle, Vertical, Single Row, 0.050" (1.27mm) Pitch, without Mounting Holes, Pre-Wired Crimped, 12.00" Length, Side Mounted Latch Spring (Cavity 4), 5 Circuits
Physical Specifications
- circuitsDetail
- Socket, straight, crimp wire
- circuitsLoaded
- 5
- circuitsMaximum
- 5.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Female
- guideToMatingPart
- No
- hardwareDetails
- Latch spring installed at row 1 cavity 4 of 5
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Latch Spring, Side Mounted (Cavity 4)
- materialPlatingMating
- Gold
- materialShell
- Polyphenylene Sulfide
- mountingStyle
- Without Mounting Holes
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Carton,Tray
- panelMount
- No
- pcbLocator
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- No
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Pre-Wired Crimped
- wireCableType
- NEMA HP3
- wireSizeAwg
- 26
- wireLength
- 12.00"
- wireColor
- White
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MA-141-005-261-A04WT, MA-141-005-261-A04WT
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed