AirBorn AirStrip
- Part Number
- ma-131-006-113-a0400
- Category
- I/O Connectors
AirBorn AirStrip Cable Mount Plug, Vertical, Single Row, 0.050" (1.27mm) Pitch, without Mounting Holes, Solder Cup, Side Mounted Latch Spring (Cavity 4), 6 Circuits
Physical Specifications
- circuitsDetail
- Pin, straight, solder cup
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Male
- guideToMatingPart
- No
- hardwareDetails
- Latch spring installed at row 1 cavity 4 of 6
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Latch Spring, Side Mounted (Cavity 4)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialShell
- Polyphenylene Sulfide
- mountingStyle
- Without Mounting Holes
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Carton,Tray
- panelMount
- No
- pcbLocator
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingMinTermination
- 10µ”
- polarizedToMatingPart
- No
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Solder Cup
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MA-131-006-113-A0400, MA-131-006-113-A0400
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed