AirBorn FOCuS
- Part Number
- cv4m2-100-js00-1
- Category
- I/O Cable Assemblies
AirBorn FOCuS Copper Cable Assembly, Plug with Jacking Screws, 0.050" (1.27mm) Pitch, 50 Circuits, 1.0m Length
Physical Specifications
- cableLength
- 1.0m
- circuitsLoaded
- 50
- circuitsMaximum
- 50.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 2500
- gender
- Male-Male
- lockToMatingPart
- Yes
- materialPlatingMating
- Gold
- materialResin
- Liquid Crystal Polymer (LCP)
- materialShell
- Aluminum Alloy
- numberOfColumns
- 10
- numberOfRows
- 5.0
- orientation
- Straight-to-Straight
- packagingType
- ESD Tray
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarization
- A
- singleEnded
- No
- temperatureRangeOperating
- -55° to +125°C
- waterproofDustproof
- No
- wireCableType
- Twinax,Buss Wire
- wireSizeAwg
- 26
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- dataRate
- 50.0 Gbps
- voltageMaximum
- 600V
Keywords: CV4M2-100-JS00-1, CV4M2-100-JS00-1
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed