Skip to main content

AirBorn W Series

Part Number
wtb30pr7j548
Category
Board-to-Board Connectors

AirBorn W Series Rectangular Board Mount Plug with Pin Contacts, Right Angle, Through Hole, Dual Row, 0.100"/2.54mm Pitch, 0.109" Tail Length, Plastic Body, Fixed Jackset, with Mounting Ears, 30 Circuits

Physical Specifications

breakaway
No
circuitsLoaded
30
circuitsMaximum
30.0
colorResin
Gray
durabilityMatingCyclesMax
500
glowWireCapable
No
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
lockingType
Fixed Jackset
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialShell
Polyphenylene Sulfide
numberOfRows
2.0
orientation
Right Angle
packagingType
Tray
pcbRetention
Yes
pcTailLength
0.109"
pitchMatingInterface
0.100" (2.54mm)
pitchTerminationInterface
0.100" (2.54mm)
platingMinMating
50µ”
polarizedToMatingPart
No
stackable
No
temperatureRangeOperating
-65° to +125°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
5.0A
voltageMaximum
1000V

Keywords: WTB30PR7J548, WTB30PR7J548

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn W Series - wtb30pr7j548 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life