Skip to main content

AirBorn W Series

Part Number
wtax36sacjtb
Category
I/O Connectors

AirBorn W Series Rectangular Board Mount Receptacle with Socket Contacts, Vertical, Solder Cup, Dual Row, 0.100"/2.54mm Pitch, Plastic Body, without Mounting Ears, Hex Turning Jackset (.200"), 36 Circuits

Physical Specifications

circuitsLoaded
36
circuitsMaximum
36.0
colorResin
Gray
durabilityMatingCyclesMax
500
gender
Female
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
lockingType
Hex Turning Jackset, 0.200"
materialPlatingMating
Gold
materialShell
Polyphenylene Sulfide
mountingStyle
Without Mounting Ears
numberOfRows
2.0
orientation
Vertical
packagingType
Tray
panelMount
No
pitchMatingInterface
0.100" (2.54mm)
pitchTerminationInterface
0.100" (2.54mm)
platingMinMating
50µ”
polarizedToMatingPart
No
temperatureRangeOperating
-65° to +125°C
terminationInterfaceStyle
Solder Cup

Electrical Specifications

currentMaximumPerContact
5.0A
dataRate
1.0 Gbps
voltageMaximum
1000V

Keywords: WTAX36SACJTB, WTAX36SACJTB

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn W Series - wtax36sacjtb - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life