AirBorn verSI Series
- Part Number
- vrm-06-30-120-50-04-ne
- Category
- Board-to-Board Connectors
AirBorn verSI Series Rectangular Plug, 0.050" (1.27mm) Pitch, Metal Body, Vertical, Through Hole, 12.00mm Board Spacing, 0.140" Tail Length, with Fixed Jacknuts (0.125" max board thickness), EMI Gasket, 30 Columns, 6 Rows, 180 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 180
- circuitsMaximum
- 180.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 2500
- emiPanelBezelMount
- EMI Gasket
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Fixed Jacknuts
- materialInsulator
- Liquid Crystal Polymer
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialShell
- Aluminum Alloy
- numberOfColumns
- 30
- numberOfRows
- 6.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 0.125" max.
- pcTailLength
- 0.140"
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- boardSpacing
- 12.00mm (0.472")
- stackable
- No
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 200V
Keywords: VRM-06-30-120-50-04-NE, VRM-06-30-120-50-04-NE
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed