- Part Number
- vdcm-04-30
- Category
- Board-to-Board Connectors
Physical Specifications
- Circuits Loaded
- 0
- Circuits Maximum
- 0.0
- Color Resin
- Gray
- Glow Wire Capable
- No
- Material Resin
- Carbon-filled Polypropylene
- Number Of Columns
- 30
- Number Of Rows
- 4.0
- Packaging Type
- Bag
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- Yes
- Termination Interface Style
- N/A
Keywords: VDCM-04-30, VDCM-04-30
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed