Skip to main content
Part Number
tmr-jtan09-008asc00a
Category
Circular Connectors

Physical Specifications

Cable Exit
Rear Accessory Thread
Circuits Detail
8 Size 22D (uninstalled)
Circuits Loaded
0
Circuits Maximum
8.0
Coupling Type
Jam Nut Mount
Durability Mating Cycles Max
500
Insert Arrangement
9-08
Keyway
A
Locking Type
Push-Pull,Thread-Lock,Break-Away
Material Contact
Copper Alloy
Material Shell
Aluminum Alloy
Packaging Type
Bag
Panel Mount
Front
Plating Contact
Gold
Plating Shell
Tin/Nickel
Polarized To Mating Part
Yes
Shell Size
9
Temperature Range Operating
-65° to +175°C
Termination Interface Style
Crimp Removable
Waterproof Dustproof
Yes
Waterproof Dustproof Type
IP6K9K

Electrical Specifications

Current Maximum Per Contact
5.0A
Voltage Maximum
750V

Keywords: TMR-JTAN09-008ASC00A, TMR-JTAN09-008ASC00A

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - tmr-jtan09-008asc00a - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life