AirBorn TriMate
- Part Number
- tmr-jnan09-010aps00c
- Category
- Circular Connectors
AirBorn TriMate Circular Receptacle, Jam Nut Mount, Key C, Shell Size 9, 10 Pin Contacts, Solder Cup
Physical Specifications
- cableExit
- None
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- couplingType
- Jam Nut Mount
- durabilityMatingCyclesMax
- 500
- insertArrangement
- 9-10
- keyway
- C
- lockingType
- Push-Pull,Thread-Lock,Break-Away
- materialContact
- Copper Alloy
- materialShell
- Aluminum Alloy
- packagingType
- Bag
- panelMount
- Rear
- platingContact
- Gold
- platingShell
- Tin/Nickel
- polarizedToMatingPart
- Yes
- shellSize
- 9
- temperatureRangeOperating
- -65° to +175°C
- terminationInterfaceStyle
- Solder Cup
- waterproofDustproof
- Yes
- waterproofDustproofType
- IP6K9K
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 750V
Keywords: TMR-JNAN09-010APS00C, TMR-JNAN09-010APS00C
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed