Skip to main content

AirBorn SInergy

Part Number
svr-d1r-j1a-rrr
Category
I/O Connectors

AirBorn SInergy, 3-Bay Vertical Board-Mount Receptacle with 3 RF, 0 High-Density Modules, Panel Mount with Interfacial Seal and Gasket, Turning Jackscrews, 25.0 Gbps

Physical Specifications

circuitsDetail
3 RF (SMPM) Modules
circuitsLoaded
8
circuitsMaximum
8.0
colorResin
Gray
durabilityMatingCyclesMax
500
gender
Female
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
lockingType
Turning Jackscrews
materialInsulator
Liquid Crystal Polymer
materialMetal
Beryllium Copper
materialPlatingMating
Gold
materialPlatingTermination
Gold
materialShell
Zinc Alloy | Aluminum Alloy
orientation
Vertical
packagingType
Tray
panelMount
Yes
pcbLocator
Yes
pcbRetention
Yes
pitchMatingInterface
0.173" (4.39mm)
pitchTerminationInterface
0.173" (4.39mm)
platingMinMating
30µ”
platingMinTermination
10µ”
platingShell
Electroless Nickel
polarizedToMatingPart
Yes
polarizedToPcb
Yes
portConfiguration
3 RF, 0 High-Density
ports
3
temperatureRangeOperating
-55° to +125°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
2.0A
dataRate
25.0 Gbps
voltageMaximum
250V

Keywords: SVR-D1R-J1A-RRR, SVR-D1R-J1A-RRR

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn SInergy - svr-d1r-j1a-rrr - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life