Skip to main content
Part Number
svr-d1r-g2a-rh
Category
I/O Connectors

Physical Specifications

Circuits Detail
1 High Speed Module and 1 RF (SMPM) Module
Circuits Loaded
24
Circuits Maximum
24.0
Color Resin
Gray
Durability Mating Cycles Max
500
Gender
Female
Guide To Mating Part
Guide Socket
Keying To Mating Part
No
Lock To Mating Part
No
Material Insulator
Liquid Crystal Polymer
Material Metal
Phosphor Bronze,Beryllium Copper
Material Plating Mating
Gold
Material Plating Termination
Gold
Material Shell
Zinc Alloy | Aluminum Alloy
Orientation
Vertical
Packaging Type
Tray
Panel Mount
Yes
Pcb Locator
Yes
Pcb Retention
Yes
Pitch Mating Interface
0.0315" (0.8001mm),0.173" (4.39mm)
Pitch Termination Interface
0.0315" (0.8001mm),0.173" (4.39mm)
Plating Min Mating
50µ”,30µ”
Plating Min Termination
10µ”
Plating Shell
Electroless Nickel
Polarized To Mating Part
Yes
Polarized To Pcb
Yes
Port Configuration
1 RF, 1 High-Density
Ports
2
Temperature Range Operating
-55° to +125°C
Termination Interface Style
Surface Mount

Electrical Specifications

Current Maximum Per Contact
2.0A
Data Rate
25.0 Gbps
Voltage Maximum
250V

Keywords: SVR-D1R-G2A-RH, SVR-D1R-G2A-RH

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - svr-d1r-g2a-rh - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life