AirBorn SInergy
- Part Number
- svr-d1r-g1a-hrhrr
- Category
- I/O Connectors
AirBorn SInergy, 5-Bay Vertical Board-Mount Receptacle with 1 High-Density, 1 RF, 1 High-Density, 2 RF Modules, Panel Mount with Interfacial Seal and Gasket, Guide Socket, 25.0 Gbps
Physical Specifications
- circuitsDetail
- 2 High Speed Modules and 3 RF (SMPM) Modules
- circuitsLoaded
- 48
- circuitsMaximum
- 48.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Female
- guideToMatingPart
- Guide Socket
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialInsulator
- Liquid Crystal Polymer
- materialMetal
- Phosphor Bronze,Beryllium Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialShell
- Zinc Alloy | Aluminum Alloy
- orientation
- Vertical
- packagingType
- Tray
- panelMount
- Yes
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.0315" (0.8001mm),0.173" (4.39mm)
- pitchTerminationInterface
- 0.0315" (0.8001mm),0.173" (4.39mm)
- platingMinMating
- 50µ”,30µ”
- platingMinTermination
- 10µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- portConfiguration
- 1 High-Density, 1 RF, 1 High-Density, 2 RF
- ports
- 5
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- dataRate
- 25.0 Gbps
- voltageMaximum
- 250V
Keywords: SVR-D1R-G1A-HRHRR, SVR-D1R-G1A-HRHRR
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed