- Part Number
- svr-d1r-g1a-hhhhh
- Category
- I/O Connectors
Physical Specifications
- Circuits Detail
- 5 High Speed Modules
- Circuits Loaded
- 102
- Circuits Maximum
- 102.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Guide To Mating Part
- Guide Socket
- Keying To Mating Part
- No
- Lock To Mating Part
- No
- Material Insulator
- Liquid Crystal Polymer
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Shell
- Zinc Alloy | Aluminum Alloy
- Orientation
- Vertical
- Packaging Type
- Tray
- Panel Mount
- Yes
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pitch Mating Interface
- 0.0315" (0.8001mm)
- Pitch Termination Interface
- 0.0315" (0.8001mm)
- Plating Min Mating
- 50µ”
- Plating Min Termination
- 10µ”
- Plating Shell
- Electroless Nickel
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Port Configuration
- 5 High-Density, 0 RF
- Ports
- 5
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 2.0A
- Data Rate
- 25.0 Gbps
- Voltage Maximum
- 250V
Keywords: SVR-D1R-G1A-HHHHH, SVR-D1R-G1A-HHHHH
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed