Skip to main content
Part Number
rm632-252-521-9000
Category
Board-to-Board Connectors

Physical Specifications

Breakaway
No
Circuits Loaded
252
Circuits Maximum
252.0
Color Resin
Gray
Durability Mating Cycles Max
500
Glow Wire Capable
No
Guide To Mating Part
Full Round Guide Pins - Installed
Keying To Mating Part
No
Lock To Mating Part
No
Material Metal
Beryllium Copper,Brass Alloy
Material Plating Mating
Gold
Material Plating Termination
Gold
Material Shell
Polyphenylene Sulfide
Number Of Rows
6.0
Orientation
Vertical
Packaging Type
Carton
Pcb Retention
No
Pc Tail Length
0.140"
Pitch Mating Interface
0.075" (1.91mm)
Pitch Termination Interface
0.075" (1.91mm)
Plating Min Mating
50µ”
Polarized To Mating Part
No
Stackable
No
Temperature Range Operating
-65° to +125°C
Termination Interface Style
Through Hole

Electrical Specifications

Current Maximum Per Contact
3.0A
Voltage Maximum
750V

Keywords: RM632-252-521-9000, RM632-252-521-9000

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - rm632-252-521-9000 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life